inductive sensor XS2 M30, L68mm, brass, Sn15mm, 12..24VDC, M12

XS230BLNAM12
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, non flush mountable sensor. Diameter 30mm, threaded M30 x 1.5. It features a metal cylindrical boby and a M12 connector. It has a sensing distance of 15mm. Three-wire, DC supply, 12V to 24V, NO function, NPN solid-state output .

Product Details

Activity IDSEN
Part Number XS230BLNAM12
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT

Seller Information

Documents

Reviews