Inductive proximity sensors XS, inductive sensor XS1 M18, L53mm, brass, Sn5mm, 12...24 VDC, cable 2 m

XS1M18AB120
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. This solid-state sensor is designed for position, displacement and deformation control/monitoring. The operating principle of this sensor is that of a damped oscillator. The degree of damping will depend on the distance of an object from the sensing face. The sensor will sense the distance and produce an output current with a value directly proportional to this distance. It is a diameter 18mm sensor with an 4mA to 20mA analogue output signal. Two-wire, DC supply, 12V to 24V. It features a diameter 18mm metal case and a 2m long cable. It has a sensing distance of 5mm.

Product Details

Activity IDSEN
Part Number XS1M18AB120
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT
Package1 Length*Width*Height (dimensions) 0 x 0 x 18 mm

Seller Information

Documents

Reviews