inductive sensor XS1 M18, L53mm, brass, Sn5mm, 12..24VDC, cable 5m

XS118BLNAL5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XS range, an offer of inductive proximity sensors. This general purpose inductive proximity sensor has a cylindrical M18 design and fixed body. It is flush mountable and has a frontal detection face. It supports 5mm nominal sensing distance and 1 NO NPN discrete output. The inductive proximity sensor with a rated supply voltage of 12V to 24V DC with reverse polarity protection and no load current consumption of ≤10mA. It is furnished with 5m cable for electrical connection. It is an IP67 rated product. The enclosure is made of nickel plated brass. The length of this product is 53mm. It weighs 0.225kg. It is suitable for railway, mobile equipment, material handling/conveying/logistics, material working/machine tools, packaging, robotics, food and beverage industries. This product is certified by CE, CSA and UL. Inductive sensors come in flush and non-flush versions, M8, M12, M18, M30 short and long bodies cylindrical forms, standard cubic, rectangular and flat forms. The inductive proximity sensors for non contact sensing of metal objects up to 60mm. It is designed for use in industrial applications relating to presence detection.

Product Details

Activity IDSEN
Part Number XS118BLNAL5
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT

Seller Information

Documents

Reviews