inductive sensor XS1 M18, PNP NO+NC, Flush, Sn8mm, 12..24VDC, M12

XS118B3PCM12
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, increased range, flush mountable sensor. Diameter 18mm, threaded M18 x 1. It features a nickel plated brass cylindrical case and a M12 connector. It has a sensing distance of 8mm. Four-wire, DC supply, 12V to 24V with protection against polarity, NO + NC function, PNP solid-state output. It complies with the E2 certification.

Product Details

Activity IDSEN
Part Number XS118B3PCM12
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT

Seller Information

Documents

Reviews