Inductive proximity sensors XS, inductive sensor XS7 40x40x117, PBT, Sn15 mm, 24...240VAC/DC, terminals

XS7C4A1MPN12
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a 40mm x 40mm x 117mm format sensor, flush mountable in metal. It features a plastic case with a plug-in 5 position turret head and a 1/2 NPT cable entry. It has a sensing distance of 15mm. Two-wire, AC or DC supply, unprotected, 24V to 240V, NO or NC function programmable. This sensor must be protected by a 0.4A quick-blow fuse, reference XUZE04, connected in series with the load.

Product Details

Activity IDSEN
Part Number XS7C4A1MPN12
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT
Package1 Length*Width*Height (dimensions) 0 x 117 x 40 mm

Seller Information

Documents

Reviews