Inductive proximity sensors XS, inductive sensor XS6 M30, L66mm, brass, Sn22mm, 24...240VAC/DC, cable 2 m

XS630B4MAL2
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, long case, non flush mountable sensor. Diameter 30mm, threaded M30 x 1.5. It features a nickel plated brass case and a 2m long PvR cable. It has a sensing distance of 22mm. Two-wire, AC supply, 24V to 240V, NO function.

Product Details

Activity IDSEN
Part Number XS630B4MAL2
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT

Seller Information

Documents

Reviews