module XPSVN - zero speed detection - 115 V AC for motor power supply <= 60 Hz

XPSVNE3442P
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XPSVNE safety module is for zero-speed detection. It meets the requirements of PL c/Category 2 conforming to EN/ISO 13849-1.and SILCL1 conforming to EN/IEC 61508 and EN/IEC 62061. Used in conjunction with XU2S single-beam photo-electric sensors (periodically tested), it establishes a category 2 light curtain conforming to IEC/EN 61496 parts 1 and 2. It has removable terminals for easier and better control wires tightening, thus improving installation reliability. It has additional solid-state output for communication with PLCs about safety status of your process.

Product Details

Activity IDMST
Part Number XPSVNE3442P
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XPS
Package1 Length*Width*Height (dimensions) 0 x 45 x 99 mm

Seller Information

Documents

Reviews