module XPS-MP - 2 independent functions - 24 V DC

XPSMP11123
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XPSMP safety contoller can handle 2 independent safety functions. This safety controller with pre-defined functions meets the requirements of PL e/Category 4 conforming EN ISO 13849-1 and SILCL 3 conforming to EN/IEC 61508 and EN/IEC 62061. It enables two independent safety functions (selected from a choice of 15 pre-defined configurations) to be performed using the same product. It complies with the most stringent functional safety requirements thanks to multiple configurable safety functions. It has additional solid-state output for communication with PLCs about safety status of your process.

Product Details

Activity IDMST
Part Number XPSMP11123
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XPS MP, XPS MC, XPS MCM
Package1 Length*Width*Height (dimensions) 0 x 45 x 99 mm

Seller Information

Documents

Reviews