![Complete joystick controller, Harmony XD2, 22mm, 4 directions, 1NO per direction, with return position 0 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/d/xd2pa14.jpg)
Complete joystick controller, Harmony XD2, 22mm, 4 directions, 1NO per direction, with return position 0
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XD2PA14 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | XD2,XD4 |
Package1 Length*Width*Height (dimensions) | 0 x 0 x 146 mm |