![Complete joystick controller, Harmony XB5, Ø22 mm 4 directions 2 NO per direction main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/d/xd2ga8451.jpg)
Complete joystick controller, Harmony XB5, Ø22 mm 4 directions 2 NO per direction
Incl. Tax
Incl. Tax
All Sellers
![Complete joystick controller- Harmony XB5- Ø22 mm 4 directions 2 NO per direction](https://eshop-th.se.com/media/catalog/product/x/d/xd2ga8451.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Complete joystick controller, Harmony XB5, Ø22 mm 4 directions 2 NO per direction
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XD2GA8451 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | XD2,XD4 |
Package1 Length*Width*Height (dimensions) | 0 x 0 x 145 mm |