Guard switch, Telemecanique Safety switches XCS, XCSTR, spindle 30 mm, 2NC+1 NO, M16

XCSTR752
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XCSTR Safety Limit Switch has a 30 mm stainless steel spindle, a double insulated plastic enclosure and 2 x M16 cable gland entries. It has 1 normally open and 2 normally closed break-before-make (slow break) contacts. Its B10D reliability data is 5 000 000. Its IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, EN/IEC 60947-5-4, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to Category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.

Product Details

Activity IDSEN
Part Number XCSTR752
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XCS
Package1 Length*Width*Height (dimensions) 0 x 52 x 0 mm

Seller Information

Documents

Reviews