Safety switch, Telemecanique Safety switches XCS, plastic XCSTA, 2 NC + 1 NO, slow break, 2 entries tapped Pg 11

XCSTA791
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XCSTA Key Operated Safety Switch for guard doors has an adjustable turret head and a robust red coated polyamide body with 2 x Pg 11 cable gland entries, allowing for flexible installation. It has 1 normally open and 2 normally closed break-before-make (slow break) contacts. Its B10D reliability data is 5 000 000. Its IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to Category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.

Product Details

Activity IDSEN
Part Number XCSTA791
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XCS
Package1 Length*Width*Height (dimensions) 0 x 52 x 0 mm

Seller Information

Documents

Reviews