Safety limit switch, Telemecanique Safety switches XCS, XCSM, metal, steel plunger, 2 NC + 2 NO, cable 5 m

XCSM4110L5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XCSM Miniature Safety Limit Switch has a metal end plunger, a Zamak body and head and a 5 meter pre-cabled. It has 2 normally open and 2 normally closed snap action contacts. Its B10D reliability data is 50 000 000. It has IK06 impact resistance and IP66 / IP67 / IP68 degree of protection, makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to Category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.

Product Details

Activity IDSEN
Part Number XCSM4110L5
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XCS
Package1 Length*Width*Height (dimensions) 0 x 30 x 0 mm

Seller Information

Documents

Reviews