![Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMP, 2 NC + 1 NO, 1 NC staggered, 10 m main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/c/xcsdmp70010.jpg)
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMP, 2 NC + 1 NO, 1 NC staggered, 10 m
Description
Product Details
Activity | IDSEN |
---|---|
Part Number | XCSDMP70010 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Preventa XCS |
Package1 Length*Width*Height (dimensions) | 0 x 25 x 88 mm |