Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMC, 2 NC, staggered, M8 0.15 m

XCSDMC790L01M8
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XCSDMC Coded Magnetic Safety Switch is designed for use as a safety interlock switch for guard door or protective casings monitoring and position detection on machines with low inertia. It has 2 normally closed staggered contacts in presence of magnet. It has a compact rectangular design with a 15 centimeter PVC cable connection, allowing for flexible installation. Its B10D reliability data is 50 000 000. Its IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.

Product Details

Activity IDSEN
Part Number XCSDMC790L01M8
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XCS
Package1 Length*Width*Height (dimensions) 0 x 16 x 51 mm

Seller Information

Documents

Reviews