Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMC, 2 NC, staggered, 5 m

XCSDMC7905
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The Preventa XCS range is an offer of safety switches. They are designed for controlling the safe opening and interlocking of guards and covers. This coded magnetic switch is dedicated to detection without contact. 3 approach directions. It features a rectangular plastic boby, and 5m long pre-cable electrical connection . It has 2 NC staggered contacts. It can reach category 4 Safety Level with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1. It can reach PL equal e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1 It can reach SIL 3, with the appropriate monitoring system and correctly wired, conforming to EN/IEC 61508.

Product Details

Activity IDSEN
Part Number XCSDMC7905
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XCS
Package1 Length*Width*Height (dimensions) 0 x 16 x 51 mm

Seller Information

Documents

Reviews