Limit switch, Limit switches XC Standard, XCRT, metal enclosure stainless steel roller with lever, 2C/O

XCRT215
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XC Special range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 change over, snap action contacts without positive opening operation and provides switch actuation by conveyor belt. It has a spring return stainless steel roller with lever and supports lateral approach in 2 directions. The movement of limit switch operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for PG13.5 cable gland. It has a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is about 300000 operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of zinc alloy. Its dimensions are 85mm (Width) x 75mm (Depth) x 95mm (Height) and weighs 1.155kg. It is suitable for conveyor belt shift monitoring applications. This product is certified by UL. It meets CSA C22.2 No 14, NF C 79-130, IEC 60947-5-1, IEC 60204-1, EN 60204-1 and EN 60947-5-1 standards. Special format limit switches for severe environments.

Product Details

Activity IDSEN
Part Number XCRT215
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Special
Package1 Length*Width*Height (dimensions) 0 x 85 x 0 mm

Seller Information

Documents

Reviews