Limit switch, Limit switches XC Standard, XCMN, metal end plunger, 1NC+1 NO, snap, 1 m

XCMN2110L1
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XC Standard range, an offer of limit switches. The miniature limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation. It is a safety switch with a rated operational current of 1.5A at 240V AC and 0.1A at 250V AC. It is furnished with a fixed cable for electrical connection. It is an IP65 and IK04 rated product. It has a spring return metal plunger, supports vertical approach in 1 direction. It offers mechanical durability of about 5 million operating cycles and electrical durability of about 5 million operating cycles. This limit switch has a fixed type body which is made of plastic. Its dimensions are 30mm (width) x 16mm (depth) x 60mm (height) and weighs 0.08kg. It is intended for all industrial machine application such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CSA and CCC. It complies with UL 508, EN/IEC 60947-5-1, EN/IEC 60204-1 and CSA C22.2 No 14 standards. European standard products (EN 50047) have positive opening contacts, even in snap action versions which allow use in safety applications. The IEC limit switch offers a positive opening on all snap contacts, for safer machinery. Switch is available with modular design for easier maintenance.

Product Details

Activity IDSEN
Part Number XCMN2110L1
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Standard
Package1 Length*Width*Height (dimensions) 0 x 30 x 0 mm

Seller Information

Documents

Reviews