![Limit switch, Limit switches XC Standard, XCKP, thermoplastic roller lever, 1NC+1 NO, slow, Pg11 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/c/xckp2518g11.jpg)
Limit switch, Limit switches XC Standard, XCKP, thermoplastic roller lever, 1NC+1 NO, slow, Pg11
Description
Product Details
Activity | IDSEN |
---|---|
Part Number | XCKP2518G11 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | OsiSense XC Standard |
Package1 Length*Width*Height (dimensions) | 0 x 31 x 0 mm |