![Limit switch, Limit switches XC Standard, XCKM, spring rod lever, 1NC+1 NO, snap action, Pg11 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/c/xckm108.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
Limit switch, Limit switches XC Standard, XCKM, spring rod lever, 1NC+1 NO, snap action, Pg11
XCKM108
Description
Product Details
Activity |
IDSEN |
Part Number |
XCKM108 |
Green Premium Label |
No |
Breaking Capacity |
25kA |
Range |
OsiSense XC Standard |
Package1 Length*Width*Height (dimensions) |
0 x 64 x 0 mm |
Seller Information
Documents
Reviews