![Limit switch, XC Standard, XCKJ, thermoplastic round rod lever 6 mm, 1C/O, snap, M20 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/c/xckj110559h29.jpg)
Limit switch, XC Standard, XCKJ, thermoplastic round rod lever 6 mm, 1C/O, snap, M20
Description
Product Details
Activity | IDSEN |
---|---|
Part Number | XCKJ110559H29 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | OsiSense XC Standard |
Package1 Length*Width*Height (dimensions) | 0 x 43 x 0 mm |