Limit switch, XC Standard, XCKJ, thermoplastic plastic roller lever var. length, 1C/O, snap, Pg13

XCKJ110541
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XCKJ limit switches range is designed to have the most robust head in his category, snap positive contacts and a fixed of plug-in body. The XCKJ110541 limit switch is composed of a plug-in zamak body and a rotary zamak head. The fixing is done by the body. It has a thermoplastic spring return roller lever operator with a lateral approach (1 or 2 programmable directions). The movement of operating head is rotary. It has one changeover snap action contact without positive opening operation. It has one cable entry tapped for Pg 13.5 cable gland and it is powered by screw-clamp terminals (clamping capacity : 1 x 0.75…2 x 1.5mm²). The contactor can perform an average of 30 million no-load operating cycles without mechanical failure. The XCKJ110541 limit switch is made of a zamak body and a zamak head. It weighs 0.485kg and measures 84mm in height, 43mm in width, and 36mm in depth. It complies with UL, CSA, and CCC standards, and its protection level complies with IP66 and IP67 (resistant to dust, strong water jets, and water immersion). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.

Product Details

Activity IDSEN
Part Number XCKJ110541
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Standard
Package1 Length*Width*Height (dimensions) 0 x 43 x 0 mm

Seller Information

Documents

Reviews