Limit switch, XC Standard, XCKJ, thermoplastic round rod lever 6 mm, 1NC+1 NO, snap, Pg13

XCKJ10559
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XCKJ industrial format (EN 50041) limit switch has a thermoplastic rod round lever and a Zamak body. This limit switch has a robust Zamak body and head, a modular design allowing easier maintenance and a industrial CENELEC EN50041 form A format. It is IP66 and IK07 impact resistant, making it ideal for heavy duty use in harsh conditions. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947.-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508, BV, EAC standards. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head.

Product Details

Activity IDSEN
Part Number XCKJ10559
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Standard
Package1 Length*Width*Height (dimensions) 0 x 40 x 0 mm

Seller Information

Documents

Reviews