Limit switch, Limit switches XC Standard, XCKD, plunger with elastomer boot, 2NC + NO, ATEX/IECEx

XCKD3911P16EX
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XCKD ATEX variable composition range is designed to offer the advantages of a metal head, high performance and world-wide availability through distribution. The XCKD3911P16EX limit switch is composed of a fixed zamak body and a plunger zamak head. The fixing is done by the body. It has a metal spring return plunger with elastomer boot operator with a vertical approach (1 direction). The movement of operating head is linear. It has two normally closed and one normally open snap action contacts with positive opening operation. It has one cable entry tapped for M16 x 1.5mm cable gland (included) and it is powered by screw-clamp terminals (clamping capacity : 1 x 0.34…2 x 0.75mm²). The contactor can perform an average of 15 million no-load operating cycles without mechanical failure. The XCKD3911P16EX limit switch is made of a zamak body and a zamak head. It measures 65mm in height, 31mm in width, and 30mm in depth. This limit switch complies with INERIS 04ATEX0014X and IEC-Ex INE 17.0020X standards, and its protection level complies with IP67 (resistant to dust and water immersion). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.

Product Details

Activity IDSEN
Part Number XCKD3911P16EX
Green Premium Label No
Breaking Capacity 25kA
Range Osiswitch - ATEX D
Package1 Length*Width*Height (dimensions) 0 x 31 x 0 mm

Seller Information

Documents

Reviews