Limit switch, Limit switches XC Standard, XC2 J, roller lever, 1 C/O

XC2JC10111
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XC Special range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 change over, snap action contacts without positive opening operation and provides switch actuation by 30° cam. It has a lateral approach in 2 directions. The movement of limit switch operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry incorporating cable gland. It is an IP65, IP67 and IK08 rated product. It has a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is 30 million operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of metal. Its dimensions are 40mm (Width) x 65mm (Depth) x 143mm to 183mm (Height) and weighs 0.62kg. It is suitable for severe applications. This product is certified by CSA, NEMKO and DEMKO. It meets EN/IEC 60947-5-1, CSA C22.2 No 14, UL 508, VDE 0660-200 and IEC 60337-1 standards. Special format limit switches for severe environments.

Product Details

Activity IDSEN
Part Number XC2JC10111
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Special
Package1 Length*Width*Height (dimensions) 0 x 40 x 0 mm

Seller Information

Documents

Reviews