Monolithic pilot light, Harmony XB7, plastic, green, 22mm, integral LED, 110...120V AC

XB7EV03GP
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB7, plain lens monolithic green pilot light is supplied with 120V AC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number XB7EV03GP
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB7
Package1 Length*Width*Height (dimensions) 0 x 29 x 29 mm

Seller Information

Documents

Reviews