Complete pilot light, Harmony XB6, rectangular green, plastic, 16mm, integral LED, 12...24V

XB6DV3BB
login_green To View the best prices please Sign in / Register.
Out of stock

Description

"This product is part of the Harmony XB6 range, an offer of Ø 16mm plastic pushbuttons, switches, and pilot lights." "This pilot light indicates a closed or active circuit with a light." "It has a rectangular shaped head with green lens." "It is equipped with integral LED base and LED light. The light block is rated to 12V to 24V AC/DC supply voltage." "It is furnished with 2.8mm x 0.5mm Faston connector for electrical connection." "It is an IP65 and NEMA 4/4X/13 rated product." "This SK Plus options type pilot light is fitted with plastic bezel. Its dimensions are 24mm (width) x 57mm (depth) x 18mm (height). It weighs 0.015kg." "It is ideal for control boards, surveillance rooms, alarms, small finishing machines, local and remote control panels." "This product is certified by CCC, CSA, UL and GOST. It meets JIS C 852, JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-5, EN/IEC 60947-5-1 and JIS C8201-1 standards." "It is installed into a Ø 16mm panel cutout." "The modular and monolithic range of Ø 16mm plastic control and signaling provide flexibility and simplicity of setup in industrial and commercial applications."

Product Details

Activity IDSIG
Part Number XB6DV3BB
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB6
Package1 Length*Width*Height (dimensions) 0 x 24 x 18 mm

Seller Information

Documents

Reviews