![Complete pilot light, Harmony XB6, rectangular yellow, plastic, 16mm, integral LED, 12...24V main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/b/xb6dv5bb.jpg)
Complete pilot light, Harmony XB6, rectangular yellow, plastic, 16mm, integral LED, 12...24V
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB6DV5BB |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB6 |
Package1 Length*Width*Height (dimensions) | 0 x 24 x 18 mm |