![Complete illuminated push button, Harmony XB6, green rectangular flush, 16mm, latching 1NO 12...24V main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/b/xb6df3b1b.jpg)
Complete illuminated push button, Harmony XB6, green rectangular flush, 16mm, latching 1NO 12...24V
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB6DF3B1B |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB6 |
Package1 Length*Width*Height (dimensions) | 0 x 24 x 18 mm |