![Complete pilot light, Harmony XB6, round yellow, plastic, 16mm, integral LED 12...24V main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/b/xb6av5bb.jpg)
Complete pilot light, Harmony XB6, round yellow, plastic, 16mm, integral LED 12...24V
Incl. Tax
Incl. Tax
All Sellers
![Complete pilot light- Harmony XB6- round yellow- plastic- 16mm- integral LED 12...24V](https://eshop-th.se.com/media/catalog/product/x/b/xb6av5bb.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Complete pilot light, Harmony XB6, round yellow, plastic, 16mm, integral LED 12...24V
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB6AV5BB |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB6 |
Package1 Length*Width*Height (dimensions) | 0 x 18 x 18 mm |