Complete pilot light, Harmony XB6, round red, plastic, 16mm, integral LED 12...24V

XB6AV4BB
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB6 red, complete pilot light is part of the range diameter 16mm plastic, Harmony XB6 modular. It has a circular head shape and is supplied with an integral LED and faston connection type. Its reduced diameter 16mm makes it suitable to applications where less space is available for mounting, like small machines and control panels. This range comes with good color purity and offers the advantage of LED brightness. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65.

Product Details

Activity IDSIG
Part Number XB6AV4BB
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB6
Package1 Length*Width*Height (dimensions) 0 x 18 x 18 mm

Seller Information

Documents

Reviews