![Complete illuminated push button, Harmony XB6, green square flush, 16mm, latching, 1NO + 1NC, 12...24V main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/b/xb6cf3b5b.jpg)
Complete illuminated push button, Harmony XB6, green square flush, 16mm, latching, 1NO + 1NC, 12...24V
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB6CF3B5B |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB6 |
Package1 Length*Width*Height (dimensions) | 0 x 18 x 18 mm |