Hour counter, Harmony XB5, plastic, 22mm, mechanical 5 digit display, 12...24V AC DC

XB5DSB
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB5, hour counter has 5 display digits and is supplied with 12V to 24V AC/DC. This hour counter provides a visual indicator on the number of hours operated of your installation. It is easily installed into standard 22mm diameter cut-outs. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number XB5DSB
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB5
Package1 Length*Width*Height (dimensions) 0 x 30 x 30 mm

Seller Information

Documents

Reviews