pilot light, Harmony XB5, grey plastic, red, 22mm, universal LED, plain lens, 110…120V AC

XB5AVG4
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB5, plain lens modular red pilot light is supplied with 110V to 120V AC, uses a universal LED and screw clamp terminals. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Product Details

Activity IDSIG
Part Number XB5AVG4
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB5
Package1 Length*Width*Height (dimensions) 0 x 30 x 42 mm

Seller Information

Documents

Reviews