![Emergency stop switching off, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching key release, 1NC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/b/xb4bs9442.jpg)
Emergency stop switching off, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching key release, 1NC
Incl. Tax
Incl. Tax
All Sellers
![Emergency stop switching off- Harmony XB4- metal- red mushroom 40mm- 22mm- trigger latching key release- 1NC](https://eshop-th.se.com/media/catalog/product/x/b/xb4bs9442.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Emergency stop switching off, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching key release, 1NC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BS9442 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB4 |
Package1 Length*Width*Height (dimensions) | 0 x 40 x 47 mm |