complete selector switch, Harmony XB4, 22mm, metal
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BK121B5 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB4 |
Package1 Length*Width*Height (dimensions) | 0 x 30 x 47 mm |