Pendant control station, Harmony XAC, plastic, yellow, 6 push buttons

XACA691
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XAC, yellow pendant station for hoist motor has 2-speed, operates with slow break mechanism. This pendant station for hoist motor is designed for standard or medium-duty control circuit applications in your machines. It has 6 push buttons with "raise", "lower", "left", "right", "forward", "reverse" markings, with normally open and normally close contact. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It offers movement in 2 speeds (low and high) for each movements. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number XACA691
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XAC

Seller Information

Documents

Reviews