Pendant control station, Harmony XAC, plastic, yellow, pistol grip, 2 push buttons with 2NO, 1 emergency stop NC

XACA2073
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XAC, yellow pendant station for hoist motor with pistol grip has 2-speed, operates with slow break mechanism. This pendant station for hoist motor is designed for standard or medium-duty control circuit applications in your machines. It has 2 push buttons and 1 emergency stop with "raise" and "lower" markings, with normally open and normally close contact. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Its ergonomic pistol grip allows single handed control of your hoist and crane. It offers movement in 2 speeds (low and high) for each movements. Wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number XACA2073
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XAC

Seller Information

Documents

Reviews