Easy Harmony XA2E, Monolithic pilot light, plastic, green red, Ø22, ground indicator, screw clamp terminals, 380…400 V AC

XA2EVQ34GPC
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This green and red ground indicator comes with integral LED. This single component indicator provides clear visual feedback on the status of machines. This indicator light has a 380V to 400V AC rating. This is a plastic component and weighs 0.027kg. It is an IP54 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 5. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.

Product Details

Activity IDSIG
Part Number XA2EVQ34GPC
Green Premium Label No
Breaking Capacity 25kA
Range Easy Harmony XA2
Package1 Length*Width*Height (dimensions) 0 x 33.5 x 33.5 mm

Seller Information

Documents

Reviews