![TeSys VARIO - auxiliary contact block - 1 NO + 1 NO main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/v/z/vz20.jpg)
TeSys VARIO - auxiliary contact block - 1 NO + 1 NO
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | VZ20 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys Mini-Vario, VARIO |
Package1 Length*Width*Height (dimensions) | 0 x 20 x 65 mm |