![TeSys VARIO - additional neutral block - 175 A - for V5 / V6 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/v/z/vz13.jpg)
TeSys VARIO - additional neutral block - 175 A - for V5 / V6
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | VZ13 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys Mini-Vario, VARIO |
Package1 Length*Width*Height (dimensions) | 0 x 30 x 125 mm |