![Vigi iC60 - earth leakage add-on block - 3P - 25A - 30mA - AC type main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9v41325_1.jpg)
Vigi iC60 - earth leakage add-on block - 3P - 25A - 30mA - AC type
Description
- This Acti9 Vigi iC60 is a modular add-on residual current devices
- It is a 3P, rated current is 25A, operating voltage is 400VAC to 415VAC according to IEC 61009-1
- The earth leakage protection class is AC type with a sensitivity of 30mA and a voltage independent technology
- This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards
- A VisiTrip window is here to indicate a fault tripping by a red mechanical indicator on the front face
- It can be combined with iC60 or Acti9 Reflex iC60, to provide protection of persons and protection of installations
- This product is compliant with IEC 61009-1 and EN 61009-1 standard
- The Ue rated operational voltage is 400VAC
- The Ui rated insulation voltage is 500VAC
- The Uimp rated impulse withstand voltage is 6kV
- The pollution degree is 3
- It can be mounted on DIN rail
- The width in 9mm pitches is 6
- The dimensions are (W) 54mm x (H) 91mm x (D) 73.5mm
- The weight is 0.21kg
- The degree of protection is IP20 and IP40 in an enclosure
- The operating temperature -5°C to +60°C
- The storage temperature is -40°C to +85°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9V41325 |
[In] rated current (AT) | 25 A |
Warranty Period | 18 months |
Product Type | Acti 9 iC60 |
tax text on product card | Incl. Tax |
Earth Leakage Sensitivity | 30 mA |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 201 g |
Number of Poles | 3 P |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iC60 |
Package1 Length*Width*Height (dimensions) | 14 x 11.5 x 8.5 cm |