![Vigi C120 - earth leakage add-on block - 3P - 30 mA - class AC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9n18566_1.jpg)
Vigi C120 - earth leakage add-on block - 3P - 30 mA - class AC
Description
- This Acti9 Vigi C120 is a modular add-on residual current devices
- It has 3P with 3 protected poles, rated current is 125A and operating voltage is 400VAC to 415VAC
- The earth leakage protection class is AC type with a sensitivity of 30mA and a voltage independent technology
- This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards
- This product is compliant with EN 61009 standard
- Electrical endurance goes up to 20000 cycles
- The Ue rated operational voltage is from 400VAC to 415VAC
- The Ui rated insulation voltage is 500VAC
- The Uimp rated impulse withstand voltage is 6kV
- The pollution degree is 3
- It can be mounted on 35 mm symmetrical DIN rail
- The width in 9mm pitches is 10
- The product color is white (RAL9003)
- The dimensions are (W) 171mm x (H) 95mm x (D) 73mm
- The weight is 0.5kg
- The degree of protection is IP20 and IP40 in an enclosure
- The operating temperature is -5°C to 60°C
- The storage temperature is -40°C to 60°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N18566 |
Warranty Period | 18 months |
Product Type | Acti 9 C120 |
tax text on product card | Incl. Tax |
Earth Leakage Sensitivity | 30 mA |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 633 g |
Number of Poles | 3 P |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 C120 |
Package1 Length*Width*Height (dimensions) | 25.3 x 13.5 x 9.2 cm |