![Vivace 16AX 250V 2gang 2Way Switch,Aluminium Silver main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/k/b/kb32_as.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
Vivace 16AX 250V 2gang 2Way Switch,Aluminium Silver
KB32_AS
Product Details
Activity |
HDCWD |
Part Number |
KB32_AS |
Product Type |
switch |
Unit Type Of Package 1 |
Pc |
Number Of Units In Package 1 |
1 |
Package 1 Weight |
77 g |
Green Premium Label |
No |
Breaking Capacity |
25kA |
Range |
Vivace |
Package1 Length*Width*Height (dimensions) |
3.8 x 8.6 x 8.6 cm |
Seller Information
Documents
Reviews