Variable speed drive ATV61037 kW/50 HP380...415 VIP20

ATV610D37N4
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This Easy Altivar 610 drive is a frequency inverter for three-phase asynchronous motors
  • It works at a rated supply voltage from 380V to 415V AC
  • It is suitable for motors with power rating up to 37kW / 50hp for applications requiring slight overload (up to 120%)
  • It is suitable for motors with power rating up to 30kW / 40hp for applications requiring significant overload (up to 150%)
  • It offers a plug & play solutionwhereby parameters are preset in the factory to the desired configurationto help save process control and operating time
  • It has integrated radio interference input filters in accordance with the EMC standard for variable speed electrical power drive “products” IEC/EN 61800-3edition 2category C3 in environment 1 or 2
  • It weighs 26
  • 8kg and its dimensions are226mm wide613mm high271mm deep
  • this drive has been specially designed for standard applications in the market segments water and wastewater and oil and gas and in the domains process and machine management and building management

Product Details

Activity IDVSD
Part Number ATV610D37N4
Watt 37 kW
Product or component type Variable speed drive
Hp 50.00 hp
Product Type Altivar Easy 610
tax text on product card Incl. Tax
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 29.5 kg
Min V 380 V
Max V 415 V
Range of Product Easy Altivar 610
Device Short Name ATV610
Breaking Capacity 25kA
Product Category Variable Speed Drives
Range Altivar Easy 610
Package1 Length*Width*Height (dimensions) 76 x 38 x 51 cm

Seller Information

Documents

Reviews