![Variable speed drive ATV3104 kW5.5 hp380...460 V3 phase main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/t/atv310hu40n4e_1.jpg)
Variable speed drive ATV3104 kW5.5 hp380...460 V3 phase
Incl. Tax
Incl. Tax
All Sellers
![variable speed drive ATV3104 kW5.5 hp380...460 V3 phase](https://eshop-th.se.com/media/catalog/product/a/t/atv310hu40n4e_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Variable speed drive ATV3104 kW5.5 hp380...460 V3 phase
Incl. Tax
Incl. Tax
Description
- This Altivar Easy 310 variable speed drive can feed 3-phase asynchronous motors up to a rated power of 4kW5hp at 380V to 460V AC
- It is ideal to control motor speed for 3-phase constant torque applications
- It has a compact form-factor with 140mm widthallowing for a flexible and easy installation on a mounting plate
- It is suitable for the most common applicationsincluding: textilepackaging and printing machinesmaterial handlingmachine toolswood making machineceramic machine etc
- It offers high readability of key parameters thanks to a bright LED 4-digit display
- Underload and overload detection help to protect your installation
- It also offers a door coverstatus and faults display with navigation button
Product Details
Activity | IDVSD |
---|---|
Part Number | ATV310HU40N4E |
Watt | 4 kW |
Product or component type | Variable speed drive |
Hp | 5.50 hp |
Product Type | Altivar Easy 310 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 2.27 kg |
Min V | 380 V |
Max V | 460 V |
Range of Product | Easy Altivar 310 |
Device Short Name | ATV310 |
Product Category | Variable Speed Drives |
Range | Altivar Easy 310 |
Package1 Length*Width*Height (dimensions) | 23 x 19 x 19 cm |