Variable speed drive, Altivar Process ATV900, Regenerative System ATV980 -110/90 kW, 400 V with CE, IP23

ATV980C11Q4X1
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDSDS
Package 1 Weight 445 kg
Green Premium Label No
Breaking Capacity 25kA
Range Altivar Process ATV900
Package1 Length*Width*Height (dimensions) 60 x 66.9 x 215 cm

Seller Information

Documents

Reviews