Variable speed drive, Altivar Process ATV900, High Performance System ATV960, 630/500 kW, 400 V, IP23

ATV960C63Q4X1
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDSDS
Package 1 Weight 910 kg
Green Premium Label No
Breaking Capacity 25kA
Range Altivar Process ATV900
Package1 Length*Width*Height (dimensions) 120 x 66.9 x 215 cm

Seller Information

Documents

Reviews