![Voltage release MNx 220-240Vac dc main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9n26969_1.jpg)
Voltage release MNx 220-240Vac dc
Description
- This Acti 9 MNx electrical auxiliary is an undervoltage release independent of the supply voltage
- It is dedicated to C60, C120, DPN Vigi, iD, C60H-DC, SW60-DC, C60PV-DC, C60NA-DC, C120NA-DC
- A locking push-button control allows the circuit protected to be placed in safety configuration
- It provides a fail-safe emergency stop
- The product is insentive to the varaition in the control circuit voltage to improve continuty of service
- The product trips the associated device by opening of the circuit control
- The width in 9mm pitches is 2
- There is a red mechanical indicator on the front face of the product to indicate the tripped position of the associated device
- The Ue rated operational voltage is 230VAC
- The operating frequency is 50Hz or 60Hz
- The operating temperature is -25°C to + 50°C
- The storage temperature is -40°C to + 85°C
- This product complies with IEC/EN 60947-5-1 standards
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N26969 |
Warranty Period | 18 months |
Product Type | Clario / Librio / Prodis : iDPN, C40, DT40 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 83 g |
Product Category | Acti9 Devices for DC Circuits (Direct Currrent) |
Range | Clario / Librio / Prodis : iDPN, C40, DT40 |
Package1 Length*Width*Height (dimensions) | 9.5 x 8 x 2.8 cm |