![Voltage release MN (S) 220-240Vac dc main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9n26963_1.jpg)
Voltage release MN (S) 220-240Vac dc
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N26963 |
Warranty Period | 18 months |
Product Type | Clario / Librio / Prodis : iDPN, C40, DT40 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 79 g |
Product Category | Acti9 Devices for DC Circuits (Direct Currrent) |
Range | Clario / Librio / Prodis : iDPN, C40, DT40 |
Package1 Length*Width*Height (dimensions) | 9.4 x 8 x 2.9 cm |